Series R™ chiller RTAC

400-1500 kW

Main features

  • Competitive physical footprint
  • Single power connection
  • Exact load matching
  • Low sound levels
  • Falling film evaporator - high COP and reduced refrigerant charge
  • Factory-mounted star-delta starter panel
  • Close spacing installation - 1.2 m side clearances

Customer benefits

  • Reliability: Trane screw compressor with only 3 moving parts
  • Efficiency: 3 efficiency levels, to fit your requirements
  • Certified Eurovent class A

Options

  • High ambient operation (up to 52°C)
  • Low ambient operation (down to -18°C)
  • Low noise version equipped with low-speed fans and compressor sound attenuating enclosure
  • High efficiency version
  • Power disconnect switch
  • Unit edge grooved pipe connections
  • Extra-pass and specific tubes for low water temperature applications (down to -12°C)
  • Black epoxy-coated aluminium fins for corrosive environments
  • Copper fins
  • Condenser protection or complete unit protection
  • High and low pressure gauges

Energy saving options: Hugh efficiency and extra high efficiency versions

Accessories

  • Neoprene isolators
  • Grooved pipe connection kit
  • Flow switch

Tracer™ CH530 Control

Adaptive Control™ microprocessor featuring:

  • Easy-to-use operator interface panel
  • External auto/stop
  • External interlock
  • Chilled water pump control
  • Ice-making card (optional)
  • Chilled water and current-limit remote setpoint card (optional)

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.