UniTrane™ W-Line

High wall fan coil

UniTrane™ W-Line is Trane’s high wall fan coil unit designed for optimum comfort and high performance. Available in 4 sizes and many flexible configurations, W-Line is easy to install and use, just like a standard fan coil. The modular design allows for mounting of 2-way or 3-way valves and condensate pump into the casing, without any impact on performance and footprint.

Thanks to its modern and appealing design, the W-Line can be used for a wide range of 2-pipe applications. All sizes can be provided with standard AC motors (WFS) or low energy consumption EC motors (WFE).

Product versions

  • WFS/E: Standard - Wired wall control
  • WFS/E-IR: Infra-red remote control (single unit control)
  • WFS/E-MB: MB electronic board for Modbus management (multiple unit control)
  • WFS/E-EH: Electric heater
  • WFS/E-2V: Fitted 2-way valve
  • WFS/E-3V: Fitted 3-way valve

Options

  • 2-way valve including control kit: ON-OFF, with electric motor and mounting kit
  • 3-way valve including control kit: 230V ON-OFF, with electric motor and mounting kit with micrometric lockshield valve
  • Condensate drain pump
  • Large choice of wall thermostats to cover all standalone unit applications
  • Up to 20 units group control with infrared or wall-mounted thermostat interface

Search for more product material: Litweb

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.