High Wall G-Series Split System

Model: 2MCW/2MWW

TRANE is one of the leading manufactures of air-conditioning products in the world. TRANE air-conditioning is installed in a number of worldwide landmarks. We are proud to bring our global air-conditioning experience to your rooms.

With state-of-the-art design, New CONTURA FG series can match elegantly with your decoration and make your home looks graceful. Each of the quality individual model in the range comprises of the optimum blend of advanced technology, attractive design, outstanding value and solid reliability.

Health care based on reliability and comfort

Blow function

Blow function helps prevent mold growth on the cooling coil by blowing off excess moisture by running the fan at low speed around 10 minutes after the unit was turned off.

Blue fin inside

With special hydrophilic coating, Blue Fin has better performance, superior anti-corrosion, and also make your air-conditioners more reliable in high humidity environment.

Auto run

When the AUTO RUN is selected, the temperature setting will not be displayed. The unit will automatically select the optimum operating mode to maintain room comfort. Intelligent Sleep Mode Your room temperature will be gradually adjusted one hour after you press “SLEEP” button. This function is to maintain comfort level, reduce excessive cooling effect and save energy while you are sleeping.

Intelligent sleep mode

Your room temperature will be gradually adjusted one hourafter you press “SLEEP” button. This function is to maintain comfort level, reduce excessive cooling effect and save energy while you are sleeping.

For Technical Specifications, please refer to the Catalog or Installation documents on the Literature tab.