Axiom™ Console
WSHP

.5 to 1.5 Tons

The Trane Axiom (model GEC) water-source comfort system is compact in size but delivers integrated controls with reliable performance. The attractive sloped top design provides exceptional quality and added features to enhance maintenance-ability and sound attenuation.

The Trane design incorporates system advantages such as:

  • Dual sloped plastic drain pan
  • Hot gas reheat (optional)
  • Electric heat (optional)
  • Motorized 25% outside-air (optional)
  • Field adjustable supply-air grille
  • Panel free filter maintenance
  • High and low pressure switches (standard)

For Technical Specifications, please refer to the Catalog or Installation documents on the Literature tab.