Split Systems Inverter Series

Trane Ductless System

Trane manufactures a full line of air-conditioners and heat pumps ranging in seasonal energy efficiency ratio (SEER) from 13.0 to 18.0 for commercial use. The matching air handler is available with single or variable speed motors to provide a significant contribution to the overall efficiency of the system.

Split systems give a small business owner the tools needed to keep customers cool in the summer, and warm in the winter with the greatest energy savings possible in air-to-air commercial system design.

  • Split Systems Heat Pump
      Model Capacity Phase
      4TWA3 030, 036, 042, 048, 060 3-phase
      4TWB3 018, 024, 030, 036, 042, 048, 060 1-phase
      4TWR3 018, 024, 030, 036, 042, 048, 060 1-phase
      4TWR5 018, 024, 030, 036, 042, 048, 049, 060, 061 1-phase
      4TWR6 024, 036, 048, 060 1-phase
      4TWR7 024, 036, 048, 060 1-phase
      4TWB4 018, 024, 030, 036, 042, 048, 060 1-phase
      2TWB3 018, 024, 030, 036, 042, 048, 060 1-phase
  • Split Systems Cooling
      Model Capacity Phase
      4TTA3 030, 036, 042, 048, 060 3-phase
      4TTB3 018, 024, 030, 036, 042, 048, 060 1-phase
      4TTB4 018, 024, 030, 036, 042, 048, 060 1-phase
      4TTM3 018, 024, 030, 036, 042, 048, 060 1-phase
      4TTR3 018, 024, 030, 036, 042, 048, 060 1-phase
      4TTR5 018, 024, 030, 036, 042, 048, 049, 060, 061 1-phase
      4TTR7 024, 036, 048, 060 1-phase
      2TTB3 018, 024, 030, 036, 042, 048, 060 1-phase
      2TTM3 018, 024, 030, 036, 042, 048, 060 1-phase
      2TTA3 048, 060 3-phase
  • Split System Air Handlers
      Model Capacity Phase
      GAF2 018, 024, 030, 036 1-phase
      GAT2 042, 048, 060 1-phase
      GAM5 018, 024, 030, 036, 042, 048, 060 1-phase
      TAM7 024, 030, 036, 042, 048, 060, 061 1-phase
      TAM4 018, 024, 030, 036, 042, 048, 060 1-phase

Extended Performance Data