TVR II

A smart solution for every type of building
Introducing a substantially improved version to our existing Variable Refrigerant Flow product; the new TVR II system under the TRANE brand represents a leap on technology when compared with our previous TVR products.

The new improved TVR II includes new features like simultaneous heating and cooling using the new Heat Recovery series and at the same time reducing the energy consumption while maintaining optimum climate conditions of the building using it.

The new improved TVR II achieves higher levels of energy efficiencies in both cooling (EER) and heating (COP) than the TVR, the new product accomplishes this by a utilizing an optimized fan design with a DC fan motor, an improved high performance heat exchanger, Brushless Reluctance DC inverter scroll compressors and intelligent defrost.