Scroll Chiller Model CGWQ

20 to 70 Tons

The 20 to 70 ton water-cooled chiller model CGWQ is factory assembled, charged and fully run tested in the lab before shipment to help ensure trouble-free start-up. Chillers are equipped with compressors, condenser, evaporator and controls.

The industrial-grade design for this model CGWQ water-cooled chiller is ideal for office buildings and commercial/industrial facilities. They install easily and quickly for comfort or process cooling applications.

Range of Applications

  • Comfort cooling

  • Low temperature process

  • Thermal storage/ice making

  • High condenser temperature


  • 20-30 ton units are single circuited (2 scroll compressors)

  • 40-70 ton units are dual circuited (4 scroll compressors)

  • Factory run test of completed chiller - 8 hours at full and part load

  • Ability to generate up to 130°F leaving condenser water temperature for heat recovery applications

  • Dual circuit units include condenser headers for single water connections

  • Shell and tube condensers with FPT connections

  • Victaulic evaporator connections

  • Standard factory insulation

  • Optional integral water regulating valve

  • Model CGWQ is Compatible with BACnet MS/TP or IP, LonTalk, Modbus, or N2

For Technical Specifications, please refer to the Catalog or Installation documents on the Literature tab.