Series R™ Helical Rotary Chiller
Model RTWD

80 to 250 Tons

The Water-cooled Series R Helical Rotary Chiller - Model RTWD offers ease of installation, application flexibility, high reliability and improved energy efficiency due to its advanced design, low speed/direct drive compressor, and proven Series R performance. The Series R Model RTWD Helical Rotary chiller offers two efficiency levels that meet or exceed ASHRAE 90.1 efficiency guidelines.

The industrial-grade design is ideal for both industrial and commercial markets. The infinite unloading compressor, wide operating temperature range, advanced CH530 controls, and industry-leading efficiencies make this chiller the perfect choice for tight temperature control in almost any application.

Range of Applications

  • Low temperature process

  • Thermal storage/ice-making

  • Heat recovery

  • Water-to-water Heat PumpDry cooler


  • Series R Helical Rotary Chiller capacities range from 75-240 tons 60 Hz and 60-240 tons 50 Hz

  • Meets ASHRAE 90.1-2010 efficiency guidelines

  • Reduced refrigerant charge and efficiency improvements to help obtain LEED certification

  • Ability to generate up to 140°F leaving condenser water temperature for heat recovery applications

  • Reduced sensitivity to condenser water temperatures

  • Ability to operate in variable primary flow applications

  • Most units fit through standard single width door

  • Fork lift channels built into the base frame are available for better maneuverability

  • Factory testing helps ensure trouble-free start-up

  • Adaptive Control™ algorithms provide all unit control and safety functions in a proactive strategy

  • Time of day scheduling option to provide simplified unit level control

  • Up to 65kA SCR ratings

For Technical Specifications, please refer to the Catalog or Installation documents on the Literature tab.

Drawings Terms and Conditions

Trane, in offering the Trane Product Templates, accepts no responsibility or liability: for any use made of the Product Templates including any modification thereto made by the user, for the design of buildings and related systems made using the Product Templates, or for the accuracy of the Product Templates or any data resulting from the use thereof. While Trane strives to ensure that its Product Templates are accurate, this accuracy is not guaranteed. The user is responsible to review the Product Template and to determine if use of the Product Template is appropriate to and meets the requirements of the user's application. In accordance with its policy of continuous improvement, Trane reserves the right to modify its Product Templates at any time without notice. Trane makes no warranty whatsoever, express or implied and including, but not limited to, any warranty of merchantability or fitness for a particular purpose with respect to the Trane Product Templates or their use and in no event shall Trane be liable for any incidental or consequential damages relating to such Product Templates or their use.

Disagree Agree


If you need assistance with this Product Template Wizard, please e-mail Internet Explorer users can simply right click on the file and choose "Save Target As..." to download the file.