EarthWise™ CenTraVac™ Chiller

120 to 2,000 Tons

Since 1938, a Trane CenTraVac commercial chiller has led the industry as the most reliable, most efficient, lowest emission and quietest chiller in the world.

  • Most Efficient - Selectable commercial chiller with full load efficiencies down to 0.45 kW/ton at AHRI conditions and integrated part load values (IPLVs) down to 0.305 kW/ton.

  • Lowest Emissions - A CenTraVac commercial chiller has a near-zero documented leak rate... ask your Trane representative about our updated 0.0% Leak-Tight Warranty.
  • Most Reliable - CenTraVac chillers have an average lifetime of 30 years and some have even lasted more than 50 years.
  • Technology - proven technologies reflect decades of research and development, and enable the options and capabilities of CenTraVac chillers today.

A sustainable product with the papers to prove it… The EarthWise CenTraVac commercial chiller is the first (and only) commercial chiller in the world to earn Environmental Product Declaration (EPD) registration based on a third-party life cycle assessment.

CenTraVac Product Line

Product-Line-RTE

For Technical Specifications, please refer to the Catalog or Installation documents on the Literature tab.

If you are interested in CAD template drawings for Trane centrifugal chillers contact your local Trane sales office and work with a sales representative. Fully configured 3D CAD template drawings are available in AutoCAD dwg, dxf, or Revit file format. Fully configured drawings include application specific waterboxes and starters. Your sales representative can help you obtain the right unit selection and CAD file for your application.