Series S™ CenTraVac™ Chiller

180 to 390 Tons

We are proud to introduce the newest addition to our centrifugal chiller product portfolio - the Trane® Series S CenTraVac chiller. An ideal solution for any application, including retrofit and replacements, the Series S centrifugal chiller provides:

Highest efficiency: best-in-class efficiencies for a centrifugal chiller in the 180 through 390 ton range.

Ultra quiet operation: industry-leading sound levels - typically less than 70 dBA - make it perfect for sound-sensitive applications.

Proven reliability: an industrial-grade oil-free solution, featuring technologies designed to last the life of the centrifugal chiller, including an advanced bearing system proven through more than a decade of field operation … available with a 10-year parts, labor and refrigerant warranty – 100 percent backed and fulfilled by Trane.

Compact size: fits through standard 72 x 80 inch double doors, and features a bolt-together design for easy disassembly to pass through smaller openings when access is tight.

For more information and videos on the Series S chiller, visit

For Technical Specifications, please refer to the Catalog or Installation documents on the Literature tab.

If you are interested in CAD template drawings for Trane centrifugal chillers contact your local Trane sales office and work with a sales representative. Fully configured 3D CAD template drawings are available in AutoCAD dwg, dxf, or Revit file format. Fully configured drawings include application specific waterboxes and starters. Your sales representative can help you obtain the right unit selection and CAD file for your application.