Series L™ CenTraVac™ Chiller

400 to 1,800 Tons

Trane understands that industrial processes and data center equipment have unique cooling requirements. That is why we developed the Trane® Series L CenTraVac chiller, which is optimized to deliver water cooled to 60°F through 70°F with improved efficiency.

Why Trane Series L CenTraVac chillers?

Highest efficiency at full-load and off-design conditions, with up to 20 percent better efficiency in elevated chilled-water-temperature applications.

Legendary reliability with a semi-hermetic, direct drive, low pressure design. Rapid restart capability, returning to 80 percent cooling load in under three minutes. And available with an unmatched 10-year parts, labor and refrigerant warranty-100 percent backed and fulfilled by Trane.

Environmental sustainability. Like all CenTraVac chillers today, the Series L chiller is the most environmentally sustainable chiller on the market with the highest efficiency and a low-pressure design that virtually eliminates the possibility of a refrigerant leak into the atmosphere. This is why Trane confidently backs each CenTraVac chiller with a 0.0% Leak-Tight Warranty, the first offered by any HVAC manufacturer.

For more information and a video on the Series L chiller, visit trane.com/SeriesL. 

For Technical Specifications, please refer to the Catalog or Installation documents on the Literature tab.

If you are interested in CAD template drawings for Trane centrifugal chillers contact your local Trane sales office and work with a sales representative. Fully configured 3D CAD template drawings are available in AutoCAD dwg, dxf, or Revit file format. Fully configured drawings include application specific waterboxes and starters. Your sales representative can help you obtain the right unit selection and CAD file for your application.