Power Factor Correction

Trane power factor correction provides an immediate cost savings solution to businesses having to pay additional utility fees for their reactive power consumption. The installation lowers the reactive power and increases the power factor. Power factor correction also improves the power distribution efficiency of the chilled water system, increasing branch capacity through the reduction of power losses.  

Features

  • Decrease reactive power
  • Improve power quality: Power factor correction minimizes voltage drops in the system
  • Power factor improved to 0.95 at full load

Benefits

  • Reduce energy costs: save up to 8% on energy costs from chillers
  • Increase system distribution capacity: A Power factor correction of 0.1 improves the available real power by up to14%
  • Achieve a greener system
  • Compliance with local regulations

Search for more product material: Litweb

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.