Heat Recovery

Letting waste heat from air-cooled chillers escape into the atmosphere is akin to throwing money away. Trane can retrofit your existing air-cooled chiller so that the waste heat is recovered and reused to heat or preheat water used for either domestic hot water or process applications.

Features

  • Dedicated and specific heat recovery exchanger mounted on the refrigerant circuit
  • Additional heat exchanger mounted within chiller frame
  • Available for Trane air-cooled chillers (CGAM - RTAD - RTAC - RTAA - RTAB)

Benefits

  • Recover up to 70% of compressors electricity inputs
  • Produce hot water up to 70°C
  • Reduce power consumption of heating system
  • No footprint increase

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.