UniTrane™ D-Line

All D-Line ducted fan coils units are equipped with electric motors and centrifugal fans which reduce electrical consumption comparative to legacy models.

A full range of control options is available, including the patented wireless control solutions which offer greater flexibility for the installation of units, while delivering the optimum comfort you would expect from a Trane unit.

Main features:

  • Low profile horizontal ductable concealed terminal with AC or EC fan motor
  • 2-pipe or 4-pipe applications
  • Up to 80 Pa external static pressure
  • Wide range of wall-mounted electronic controls
  • Eurovent certified performances

Product Range:

  • DFS models are equipped with a standard motor and 3 or 4 row coils, with the possibility to add 1 or 2 row coils for 4-pipe applications. Airflow range: 375 to 2220 m3/h
  • DFE models are equipped with an EC motor and 3 or 4 row coils, with the possibility to add 1 or 2 row coils for 4-pipe applications. Airflow range: 350 to 1450 m3/h

The D-Line models can be complemented with a full range of options and accessories, including:

  • Electric heater
  • Air inlet/outlet diffusers
  • Condensate pumps
  • Filters
  • Large choice of wall thermostats to cover all standalone unit applications
  • Up to 20 units group control with infrared or wall-mounted thermostat interface

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.