UniTrane™ B-Line

The B-Line fan coil units are designed for concealed installations and are ready to be connected to a ducted system. They supply a consistent air flow with static pressure up to 150 Pa. The B-Line range is available in 5 sizes for hot water supply (11-42 kW) and chilled water supply (4-16 kW).

  • 2-pipe or 4-pipe systems
  • Electric heater
  • Main and auxiliary coil valve kit
  • G3 synthetic filter
  • Anti-vibrating connection
  • Intake/supply spigot plenum
  • Large choice of wall thermostats to cover all standalone unit applications
  • Up to 20 units group control with infrared or wallmounted thermostat interface

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.