RTMA multi-pipe units

344-661 kW








Main features

  • Semi-hermetic screw compressors
  • ECO profile axial fans, statically and dynamically balanced
  • Water side evaporator direct expansion shell and tube type with water connections (complete with differential pressure switch and electrical heater)
  • Recovery heat exchanger direct expansion shell and tube type with water connections
  • High efficiency condenser coils with seamless copper tubes and aluminium fins
  • Different built-in hydraulic kits available with cooling and heating circuit pumps of 150/250/450 kPa
  • Electronic expansion valve
  • Double set point temperature
  • Condensing and evaporating pressure control with variable fan speed modulation for external temperature up to -15°C
  • Intelligent microprocessor-based controller
  • Serial card RS485 for Modbus
  • Galvanised steel base frame and panels in powder painted galvanised steel sheet for outdoor installation

Customer benefits

  • Ultimate comfort – Simultaneous heating and cooling with one simple system
  • Lower operating costs to help you manage your bottom line
  • Flexibility to suit both new constructions and renovations
  • A safe water-based system
  • Reduced environmental impact
  • Guaranteed performance
  • 24/7 service support

Factory-mounted options

  • Standby pump for air conditioning circuit + standby pump for heating circuit, 150/250/450 kPa
  • High temperature module for hot water up to 65°C
  • Automatic circuit breakers
  • Softstarter
  • Numbered wires
  • Gas gauges
  • Control panel electric heater with thermostat
  • Phase failure protection relay
  • EC fan motors
  • High static pressure (100 Pa) EC fans
  • Condensing coil protection grille
  • Epoxy coated condensing coils fins
  • Copper/copper condensing coils
  • Tinned copper/copper condensing coils
  • BLYGOLD treated coils
  • Pre painted condensing coils


  • Serial card with BACnet protocol TCP/IP or MS/TP
  • Remote control display
  • Flow switch
  • Automatic water filling
  • Threaded stainer
  • Water gauges
  • Rubber or spring anti vibration mounts
  • Two completely independent circuits are controlled by 2 controllers, each handling a single circuit. The two controllers communicate with each other via ModBus™.
  • Ability to interface with the main BMS systems via ModBus™, BACnet™ or LonTalk™
  • Condenser/evaporator pressure control with variable fan speed modulation to allow low ambient operation down to -20°C (scroll) and -15°C (screw)
  • Phase failure protection on compressors and fans
  • Compressor starting with start-up and stop time control
  • Compressor rotation with FIFO logic

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.