XStream RTWF

935-1870 kW

Main Features

Trane XStream heat pumps can be a smart alternative to traditional boilers with features which effectively address the needs of geothermal and district heating applications:

  • Compressors specially designed for high temperature applications
  • High condensing water temperatures of up to 68°C allowing operation as a high temperature heat pump or a high condensing temperature cooling system.
  • Double circuit
  • High performance (COP up to 4.6 at 45°C)
  • Operates down to 8% part load requirements
  • 3 different levels of efficiency:
    • SE: Standard Efficiency
    • HE: High Efficiency
    • HSE: High Seasonal Efficiency (With AFD)

Advantages:

  • Extended and unmatched capacities
  • High efficiencies both in cooling and heating
  • 99.5% reliability rate
  • Great versatility to adapt to varying applications requirements

Main options

  • Sound attenuation package
  • Left/right hand connection
  • VPF operation
  • Trane combined smart control and interface
    • Leading TD7 touch screen with 7" color display
    • Clear presentation of critical information
    • Monitor settings, data trending, reports and alarms
    • Simple, intuitive navigation
    • Effective operation, monitoring and management
    • Durable construction for both indoor and outdoor use
  • Trane™ UC 800 controller
    • New generation Trane control platform for chillers
    • Advanced algorithms for the most challenging conditions
    • Maintians efficient and reliable oepration
  • Connectivity
    • Full interoperability via SmartCom interface BACnetTM (IP and MSTP), LonTalk®, Modbus
    • Master/Slave operation
    • Full remote control capability via Trane BMS or Chiller Plant Controls

Contact Request Form