CGWN heat pump

180-500 kW

Main features

  • High efficiency hermetic scroll compressors with low vibration and sound levels and full internal overheating protections
  • Hot water leaving water temperature up to +60°C
  • Control of the condenser leaving water temperature
  • External sheet metal parts are galvanized and finished with powder paint RAL 9002
  • Access panels are quickly removable using a square key and mounted handles
  • Designed for indoor and outdoor installation
  • Full factory refrigerant and oil charge
  • 380, 400 and 415 V power voltage
  • 400/110 V transformer for the control
  • Phase & unbalanced detection

Customer benefits

High performance heat pump based on:

  • Compact chiller with packaged hydraulic module for easier and faster installation
  • Perfect for a variety of comfort and industrial applications 
  • State of the art control to guarantee superior reliability for low cost of ownership

Options

  • High efficiency version
  • Soft starter
  • Water pumps command - single or double
  • Compressor kW limiting
  • Compressor sound attenuating jackets
  • High and low pressure gauges
  • Hydraulic module including:
    • single or dual evaporator pump including water filter and pressure tabs
    • speed inverter condenser pumps including flow control, water filter and pressure tabs for winter freeze protection
    • combinations of hydraulic modules available: evaporator only, condenser only or both

Tracer™ CH530 Control

Adaptive Control™ microprocessor-based control featuring:

  • Easy to use operator interface
  • External linear reset, auxiliary and external water setpoint
  • Compressor kW limiting (optional)
  • Alarm indicator programmable relays (options)
  • BACnetTM, LonTalk®, Modbus communication interface (optional)

Contact Request Form