CXCM Heat Pump

43-327 kW

Main features

  • Hermetic scroll compressors, low vibration and low sound level
  • High efficiency plug fan for indoor installation with ducted air intake and discharge. Optional EC plug fan for increased external static pressure up to 400 Pa.
  • Water side plate heat exchanger with differential pressure switch and antifreeze protection electric heater
  • Air side heat exchanger high efficiency finned coils with seamless copper tubes expanded into corrugated aluminum
  • Thermostatic expansion valve
  • Casing and panels in galvanized and painted steel
  • Horizontal or vertical air flow

Customer benefits

  • Compact dimensions allow for flexible installations in both new and existing buildings
  • Maintenance operations are easy thanks to the location of the components
  • Excellent acoustic comfort levels
  • Digital Defrost is a self-adaptive defrosting system able to intervene only in case of a consistent thickness formation of ice on the coils’ fins
  • Dynamic Logic Control manages the differential of the inlet water temperature on the basis of the speed of its variation. Thanks to the DLC the number of the compressor starts decreases ensuring economic and energy savings.
  • Dynamic Set Point function allows changing the setpoint simultaneously to always achieve the conditions of best comfort and maximum energy savings.

Options

  • Compressors sound jackets
  • Soft - starter
  • Serial communication card RS 485
  • Electronic expansion valve
  • Power factor correction to cosphi 0.91
  • Automatic circuit breakers
  • Numbered wires
  • Over/under voltage + phase failure protection relay
  • Electronically Commutated (EC) fans for improved capacity modulation and energy savings
  • Epoxy coated condensing coils
  • Pre-painted condensing coils
  • Copper/copper condensing coils
  • Tinned copper condensing coils
  • Condensing control with variable fan speed modulation with inverter for operation down to +10°C outdoor air temperature

Accessories

  • Remote display
  • Flow switch
  • Automatic water filling
  • Water strainer
  • Water or gas gauges
  • Rubber or spring anti-vibration mounts
  • Microprocessor-based controller to manage unit on/off mode, operating mode setting and parameters setting

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.