Conquest Heat Pump CXAX

40-165kW

 

 

 

 

 

 

 

Main features

  • Compact design: reduced footprint and low profile design
  • High quality finish
  • Heating all year round: down to -15°C ambient and up to 60°C leaving water temperature
  • One part load optimized efficiency level
  • Ecodesign 2015 & 2017 compliant (European directive on heating devices)
  • Two acoustic packages: Standard Noise, Low Noise with no loss of efficiency
  • Single and/or dual circuit offering

Customer benefits

The best value chiller thanks to:

  • Reversible operation: cooling or heating
  • Low energy consumption: superior part load efficiency ESEER and SCOP
  • Silent operation: discreet, even in the most sound sensitive applications
  • Unique!: efficiency maintained when sound decreases
  • Compact design: easier jobsite integration
  • Reliability: main components designed and manufactured by Trane
  • User friendly control interface and interoperability with building automation systems

Options

  • Various integrated hydraulic modules: single/dual pump, low/high head pressure
  • Buffer tank for reliable and smooth operation
  • Low temperature process cooling (<4°C)
  • Low ambient operation (-10°C)
  • E-coated condenser coil for durability
  • Partial heat recovery (PHR)
  • External protection grill
  • High efficiency version (HE)
  • Smart Flow Control  for Variable-Primary Flow (VPF)
  • High external static pressure (HESP)
  • Smart Plant Control
  • Supplemental heat

Accessories

  • Elastomeric isolators
  • New Trane light commercial best-in-class controller
  • Standard navigation button LCD display
  • Optional deluxe display:
    • Easy to read 7-inch color touchscreen display
    • Industry leading algorithms
    • Open protocol design
    • Adaptive control
  • SmartCom interface: BACnetTM, LonTalk®, Modbus communication capabilities

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.