RTWD chiller

235-980 kW

Main features

  • Low-speed, direct-drive semi-hermetic screw compressor featuring only 3 moving parts, suction-gas-cooled motor
  • Trane Adaptive Frequency™ Drive (AFD)
  • Fully modulating load control (15-100%)
  • 4 different levels of efficiency:
    • SE: Standard Efficiency
    • HE: High Efficiency
    • XE: eXtra high Efficiency
    • HSE: High Seasonal Efficiency (With AFD)
  • Control of the leaving condenser water temperature from CH530
  • Maximum condenser temperature 63°C
  • Compact physical footprint - fits through standard single-width door
  • Bolt-together construction for easy unit disassembly
  • Simplified piping - the only piping required is for the evaporator and condenser connections
  • Single power connection - reduced wiring costs
  • Factory-mounted star-delta starter panel

Customer benefits

High performance chiller based on:

  • Falling film evaporator: higher performances with lower refrigerant charge
  • State-of-the-art control to guarantee superior dependability and low cost of ownership
  • Trane Adaptive Frequency™ Drive (AFD) for part load efficiency enhancement on HSE version

Range description

  • RTWD : packaged chiller
  • RTUD: condenserless chiller

Main options

  • Low temperature cooling down to -8°C
  • Ice making
  • Three-pass evaporator
  • Fused disconnect switch
  • Circuit breaker
  • Under/over voltage protection
  • External water and current limiting setpoint
  • Programmable relays
  • Power meter
  • Motor current analog output
  • Sound reduction package
  • Pressure gauges


  • Elastomeric isolators
  • Couplings kits
  • Flow switch

Tracer™ CH530 Control

Adaptive Control™ microprocessor-based control featuring:

  • Easy-to-use operator interface
  • Chilled water pump control

Control options:

  • Control of the leaving condenser water temperature
  • Programmable relays
  • Reset of setpoints by analog signal
  • Condenser refrigerant pressure output
  • BACnetTM, LonTalk®, Modbus communication interfaces
  • Sales brochure
  • Product catalog
  • Technical specifications
  • User guide
  • Installation Operation Maintenance (IOM)

Search for more product material: Litweb

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.