Conquest chiller CGAX

40-165 kW

 

 

 

 

 

 

 

 

Main features

  • Compact design: reduced footprint and low profile design
  • High quality finish
  • Optimized part load efficiency (ESEER)
  • Two acoustic packages: Standard Noise, Low Noise with no loss of efficiency
  • Single and/or dual circuit offering
  • Microchannel condenser coils
  • Wide operating map: airside and waterside

Customer benefits

The best value chiller thanks to:

  • Low energy consumption: superior part load efficiency (ESEER)
  • Silent operation: discreet, even in the most sound sensitive applications
  • Unique feature: efficiency maintained when sound decreases
  • Compact design: For easier jobsite integration
  • Reliability: main components designed and manufactured by Trane
  • User-friendly control interface and interoperability with building automation systems
  • Reduced refrigerant charge

Options

  • Various integrated hydraulic modules: single/dual pump,low/high head pressure
  • Buffer tank for reliable and smooth operation
  • Low temperature process cooling (<4°C)
  • Low ambient operation (-18°C)
  • E-coated condenser coil for durability
  • Partial heat recovery (PHR)
  • External protection grill
  • High efficiency version (HE)
  • Smart Flow Control  for Variable-Primary Flow (VPF)
  • High external static pressure (HESP)
  • Smart Plant Control
  • Supplemental heat

Accessories

  • Elastomeric isolators

Controls

  • New Trane light commercial best-in-class controller
  • Standard navigation button LCD display
  • Optional deluxe display:
    • Easy to read 7-inch color touchscreen display
    • Industry leading algorithms
    • Open protocol design
    • Adaptive control
  • SmartCom interface: BACnetTM, LonTalk®, Modbus communication capabilities

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.