CCEB Air Handling Unit for healthcare

1000-250 000 m3/h

Main features

  • Modular casing construction, Indoor and outdoor versions
  • Vertically staked, in line, side by side, L-shaped configuration
  • 54 standard unit sizes. Airflows from 0.25m3/s to 38m3/s
  • Bigger and special unit sizes to cover airflows up to 70m3/s u
  • 50 mm double skin panels with mineral wool insulation
  • Inner skin: galvanized steel, outer skin: PVC coated, white colour
  • High casing air tightness: Class C according to BS/DW144 Eurovent 2/2 (0.42l/s/m² @ 2000 Pa)
  • Mechanical classes (EN1886): D1/L1/F9/T3/TB3 or T2/TB2, Eurovent certified
  • Smooth internal walls, minimized dust traps, easy to clean
  • Available components: panel and bag filters, HEPA filters, activated carbon filters, auto-roll filter, FC/BI/aerofoil centrifugal fans, plug fans, water coils, DX coil, electric heaters, steam coils, condensing coils, air washers, steam humidifiers, evaporative humidifiers, cross & counter flow plate heat exchangers, thermal wheels, run around coils, silencers, mixing chambers, multi-zone sections

Customer benefits

  • High build quality and reliability, designed for the most demanding applications
  • Clean concept construction, designed to meet highest hygienic requirements
  • Use the finest technologies available to provide the lowest specific fan power and energy consumptions
  • Quick and easy installation and maintenance
  • Available with Eurovent Class A energy class
  • Compliant to EN13 053, VDI 6022 and DIN 1946


  • Plug fans with EC motors and fan walls (Class IE4)
  • ATEX certified construction; group II, category 2 and 3
  • Panel material: galvanized steel, PVC coating, Peraluman, stainless steel 304 and 316L
  • All internal parts coated or made in stainless steel
  • Flat packed/kit form delivery
  • Inclined floor and anti-bacteriologic seals
  • All components fitted on rails for easy removal
  • Factory-installed controls
  • Outdoor version with inclined roof


  • Inspection windows and wired lights
  • Manometers and pressure switches
  • Flexible connections, weather louvers, intake hoods, sand trap louvers
  • Motor lifting beam, adjustable legs

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.