CLCP Climate Changer

1000-55 000 m3/h








Main features

  • Frameless casing for reduced pressure drops
  • 50 mm polyurethane foam-injected panels; homogenous inert/non-fibered insulation
  • Internal thermal breaks and thermal break access doors
  • Full perimeter integrated unit base frame
  • Unitized structured panel design, minimizing seams that introduce air leak paths
  • EPDM seamless gasket seals integrated into the door panels
  • All types of components available
  • Eurovent Certified: Casing air leakage: L1; casing strength: D1; filter bypass leakage: F9; thermal transmittance: T2; thermal bridging factor: TB2

Customer benefits

Reliable Indoor Air Quality

  • 4-point single piece inclined floor under sections creating condensate, promotes liquid run-off
  • Centralized vertical drain
  • Watertight casing for disinfection using liquid products
  • Clean concept construction for highest hygienic requirements
  • Completely smooth interior panels and rounded corners
  • Compliant to VDI 6022 and DIN 1946

Superior Performance

  • Airflow from 1000 m3/h to 55000 m3/h, tested and precommissioned controls
  • Special low height sizes for false ceiling applications
  • Wide array of fan technologies (forward, backward, plug fan) and coil options for greater unit flexibility

Lower Installed Costs

  • Integrated lifting lugs for easier handling
  • Quick, unique and reliable tool-less connection system

High Energy Efficiency

  • Energy recovery options (plate heat exchangers, coil loops) - up to 85 % improved energy efficiency performance
  • EC plug fans
  • Eurovent Energy class A and low specific fan power and energy consumption


  • 4-point inclined floor available for all unit sections in stainless steel 304 or 316 (or other materials)
  • Eurovent Class 3 or 4 dampers EN 1751
  • Antimicrobial copper coil fins
  • Panel material: galvanized steel, painted galvanized steel, aluminum, stainless steel 304 or 316
  • High density Rockwool insulation (80 kg/m3)
  • Roof (standard or pitched), bird screens
  • All internal parts coated or made in stainless steel
  • Sound attenuators


  • Factory-engineered, mounted, tested and precommissioned controls
  • Quick connect wiring and cabling done in-factory
  • Single power source for all machine power components (fan motors, electric heaters, etc.)
  • Segregated cable change for easy service access and a protected, clean, and reliable cabling system
  • Open protocol platform
  • Possibility for connectivity to Building Management System
  • Full commissioning provided by Trane experts
  • Sales brochure
  • Product catalog
  • Specification guide
  • Installation Operation Maintenance (IOM)

Search for more product material: Litweb

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.