ReliaTel Controller (Voyager)

Trane’s second-generation of ReliaTel™ microprocessor controls and logic provide unit control for heating, cooling, and ventilating for superior comfort, unmatched reliability and much greater flexibility than conventional systems. Its built-in logic controls heating and cooling staging, minimum run times, diagnostics, heat pump defrost control, short cycle timing and more.

ReliaTel™ Micro Benefits:

  • Provides unit control for heating, cooling, and ventilating using input from sensors that measure outdoor and indoor temperature
  • Improves quality and reliability through the use of time-tested microprocessor controls and logic
  • Prevents the unit from short cycling, considerably improving compressor lifeEnsures that the compressor will run for a specific amount of time to allow oil to return for better lubrication, enhancing the reliability of the compressor
  • Reduces the number of components required to operate the unit, thereby reducing possibilities for component failure
  • Eliminates the need for field-installed components with its built-in anti-short-cycle timer, time delay relay and minimum “on” time controls. These controls are factory tested to assure proper operation.
  • Requires no special tools to run the unit through its paces during testing. 
  • Features expanded diagnostic capabilities when used with Trane’s Integrated Comfort ™ Systems.
  • As an energy benefit, softens electrical ‘’spikes’’ by staging on fans, compressors and heaters.
  • The Intelligent Fallback or Adaptive Control is a benefit to the building occupant. If a component goes astray, the unit will continue to operate at predetermined temperature set points.
  • Intelligent Anticipation is a standard feature of the Micro. Functioning constantly, the Micro and zone sensors work together in harmony to provide tight comfort control.

Tracer TD-5 is a large, easy-to-read color touchscreen display that delivers important system information at a glance. Use this display to easily diagnose issues by viewing alarms, trending information, and reports.

  • Touch Screen Display
    • Full-Color display allows operators to effortlessly control unit subsystem with the touch of a finger.

  • Intuitive Navigation
    • Interactive design makes the TD-5 Human Interface simple and easy for operators to use, resulting in increased productivity.

  • At-A-Glance Status Updates
    • Detailed status updates allows operators to easily interpret unit data for faster issue analysis and resolution.

  • Easy-To-Access Data
    • Readily identifiable unit data is collected into easy-to-read operational and performance reports for better insight and understanding.

  • Setpoint Creation
    • Simplistic interface can quickly create various unit setpoints, eliminating the need to use potentiometers.

Search for more product material: Litweb

Test Drive

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.