Trane Parts Center

 

15 Technology Place

East Syracuse, NY 13057

Phone: 315-432-9119

Fax: 315-433-1939

Toll free: 877-380-7569

 

Directions:

• NYS Thruway (I-90) to Exit 34A - I-481 South

• Take Exit 5W - Kirkville Road

• Turn right on Fly Road

• Turn right on Technology Place

• 15 Technology Place is down the driveway on the left

 

Our goal is to help improve your productivity and competitive edge by helping you get the greatest value from your parts purchase. You're getting the combined knowledge and skills of a nationwide parts organization, backed by a local support team. We carry more than 30 HVAC vendor lines, offer chemical analysis kits and emergency, temporary cooling as well as Trane OEM parts. Click here for more information.

 

Click here for products that meet the requirements of the Environmentally Sensitive Cleaning and Maintenance Products State Education Law 409-i  and State Finance Law 163-b effective September 1, 2006 in New York State. As stated by the law, these products minimize adverse impacts on children's health and the environment and still clean effectively.

 

Linecard All the product lines we carry

 

Product Catalog – A complete product, supplier and part number index to make choosing the right part even easier

 

Trane has a large selection of replacement rooftop units and split systems from 2 to 25-tons available:

PrecedentTM  • VoyagerTM  • OdysseyTM  • ImpakTM

We also have retrofit curbs to insure proper fit and eliminate the need to alter current ducting.

To Order Call 315-432-9119 or toll free 877-380-7569

 

New Trane PTAC Unit with Unit- or Wall-mounted Control Adjustment – call for pricing

• High-efficiency

• Quiet

• Reliable

• Fits existing wall sleeves, blends into any dιcor

• Universal Heater is standard for faster delivery

• Exclusive patent-pending dehumidification control provides up to 30% more moisture removal

• Perfect for offices, apartments, hotels, motels, dormitories, nursing homes and more!  

 

 

 

 

Visit our newest location – Corning/Elmira Trane Parts Center:

 

19 Palmer Road N

Big Flats, NY

phone: 607-562-2510

fax: 607-562-2501

after-hours: 607-857-2977

Directions:

    • Take I-86E/NY 17E to Exit 47

    • Off ramp, follow signs to Daniel Zenker Road

    • Turn right onto Palmer Road

    • TPC is the yellow building at the end of the road on the left

 

Choose Trane Parts Center - by making the smart parts choice, you're helping your customers meet their needs for comfort