Trane Parts Center
51 Railroad Avenue
Albany, NY
12205
Phone: 518-453-6005
Fax: 518-453-1394
Toll free:
888-698-7263
Our goal is to help improve
your productivity and competitive edge by helping you get the greatest value
from your parts purchase. You're getting the combined knowledge and skills of a
nationwide parts organization, backed by a local support team. We carry more
than 30 HVAC vendor lines, offer chemical analysis kits and emergency,
temporary cooling as well as Trane OEM parts. Click here for more information.
Click here for products that meet the requirements of the
Environmentally Sensitive Cleaning and Maintenance
Products State
Education Law 409-i
and State Finance Law 163-b effective September 1, 2006 in New York State. As stated by the law, these products
minimize adverse impacts on children's health and the environment and still
clean effectively.
Linecard All the product lines we carry
Product
Catalog A complete product, supplier and part number index
to make choosing the right part even easier
Trane has a large selection of replacement rooftop units and
split systems from 2 to 25-tons available:
PrecedentTM VoyagerTM OdysseyTM ImpakTM
We also have retrofit curbs to
insure proper fit and eliminate the need to alter current ducting.
To Order Call 315-432-9119 or toll free 877-380-7569
New Trane PTAC Unit with Unit- or Wall-mounted Control Adjustment call for
pricing
High-efficiency
Quiet
Reliable
Fits existing wall sleeves, blends into any dιcor
Universal Heater is standard for faster delivery
Exclusive patent-pending
dehumidification control provides up to 30% more moisture removal
Perfect for offices,
apartments, hotels, motels, dormitories, nursing homes and more!
Directions:
From the Northway I-87:
I-87 to Exit 2E Central Ave (Route 5)
Merge onto Central Ave
Turn right on Fuller Road
Turn left on Railroad Ave
From the Thruway Westbound I-90:
I-90W to Exit 2 Fuller Road
Turn right onto Fuller Road
Turn right on Railroad Ave
From the Thruway Eastbound I-90:
I-90E to Exit 2 Washington Ave
Take Washington Ave Ramp bearing right on to
Washington Ave
Turn right on Fuller Road
Turn right on Railroad Ave
Choose
Trane Parts Center
- by making the smart parts choice, you're helping your customers meet their
needs for comfort