Trane
Find a dealer   Make a dealer appointment
 
Products Menu
arrowIntroduction
arrowAir Conditioners
arrowHeat Pumps
arrowAir Cleaners
arrowThermostats
arrowFurnaces & Coils
arrowAir Handlers
arrowHumidifiers
arrowCommunicating Systems
arrowPackaged Units
arrowPackaged Gas Electric
arrowCompare Gas Electric
arrowXL16c (4YCZ)
arrowXL14c (4YCY)
arrowXL13c (2/4YCX)
arrowXB13c (2/4YCC)
arrowPackaged Heat Pumps
arrowPackaged Air Conditioners
arrowPackaged Dual Fuel
arrowBoilers
arrowFrequently Asked Questions
arrowGlossary
print this page
Premium Packaged Gas Electric
Quality inside and out
TRANE XL14c Packaged Gas Electric
Quality inside and out
XL14C Packaged Gas Electric

Compare this product with others
Take a look inside the XL14c Packaged Gas Electric
TRANE XL14c Packaged Gas Electric features:

Efficient performance
The Trane XL14c offers up to 14.25 SEER and 80% AFUE and is Energy Star qualified

Year-round durability
Exclusive components like a Spine Fin coil, Weather Beater Top and the variable speed blower motor with Comfort-R™ will deliver the sustained performance you expect year after year.

Quiet Operation
Ultra quiet operation delivers cool comfort without disrupting your home environment.


ENERGY STAR
TRANE XL14c Packaged Gas Electric specifics
Every Trane packaged unit is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL14c Packaged Gas Electric includes:
  • State-of-the-art fan system
  • Variable speed blower motor
  • Ultra quiet operation
  • Stainless steel heat exchanger and burners
  • 2-Stage Gas Heat
  • Heavy gauge, two-tone powder painted cabinet
  • Increased Dehumidification with Comfort-R™
  • Advance airflow system featuring the Vortica blower for quiet and efficient operation
  • Functional louvers with rounded corner guards for added safety
  • Climatuff compressor delivers superior reliability
  • All-aluminum Spine Fin coil provides enhanced airflow
  • Durable Weather Beater Top shrugs off the elements year after year
Backed by Trane's industry-leading limited warranty
  • 20-year limited warranty on heat exchanger
  • 10-year limited warranty on Compressor
  • 10-year limited warranty on Condenser Coil
  • 5-year limited warranty on internal functional parts
  • Optional extended warranties available. Extended warranties cover labor, and other costs not covered by Manufacturer’s Limited Warranty so you are covered for labor for the lifetime of the warranties
  • Warranties are for residential use.
  • Ask your dealer for full warranty information at time of purchase.
TRANE XL14c PACKAGED GAS/ELECTRIC MODELS
Model More Info Height
(in.)
More Info Width
(in.)
More Info Depth
(in.)
4YCY4024 36 51 43
4YCY4030 36 51 43
4YCY4036* 38 51 43
4YCY4042 38 61 46
4YCY4048* 38 61 46
4YCY4060* 42 61 46

*Also available in 3-Phase
Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.
Your feedback matters
Your comfort is our #1 priority. Tell us how we can serve you better.
Take our Web site survey
Find Your Ideal System
Use the Trane System Customizer to choose a system based on your unique comfort requirements
Learn more
System Types Guides
Learn more about Types of Systems.
Learn more
Home Comfort Guides
Visit our Guides to Cooling for some Valuable Information on Air Conditioning.
Learn more
For More Information
For more information, visit the Frequently Asked Questions about System Information, Filters, or Maintenance.
Learn more
Find Your Ideal System
Use the Trane System Customizer to choose a system based on your unique comfort requirements
Learn more
Trane Residential is a leading global provider of indoor comfort systems. Trane’s offerings include energy-efficient cooling and heating solutions for homes, air conditioners, heat pumps, furnaces, air humidifiers, thermostats, parts and service.
© 2008 Trane Inc.  All rights reserved