Trane
Find a dealer   Make a dealer appointment
 
Products Menu
arrowIntroduction
arrowAir Conditioners
arrowHeat Pumps
arrowCompare Heat Pumps
arrowUltra Efficiency Units
arrowSuper Efficiency Units
arrowHigh Efficiency Units
arrowXR14
arrowXR13
arrowStandard Efficiency Units
arrowGuide to Heat Pumps
arrowAir Cleaners
arrowThermostats
arrowFurnaces & Coils
arrowAir Handlers
arrowHumidifiers
arrowCommunicating Systems
arrowPackaged Units
arrowBoilers
arrowFrequently Asked Questions
arrowGlossary
print this page
High Efficiency Units
Dependable, durable comfort
TRANE XR13
Unmatched comfort, unbeatable durability
XR13

Compare this product with others
Take a look inside the XR13
Learn how to get the right manual from your dealer
TRANE XR13 features:

Efficient performance
The XR13’s SEER rating of up to 14 and HSPF of up to 8.5 make it an energy-efficient choice for home comfort. *

Economical operation
Increased efficiency may substantially lower your home cooling costs.

Durable construction
Materials for all components are tested again and again for long-lasting performance and reliability.

Better indoor air
Add a Trane Air Cleaner to your system for filtering that removes more dust, pollen and other irritants throughout your entire home for a cleaner, healthier, more comfortable home.


TRANE XR13 specifics
Every Trane heat pump is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XR13 includes:
  • Climatuff® Compressor
  • Galvanized-Steel Louvered Panels
  • Baked-on Powder Paint
  • Corrosion-Resistant WeatherGuard™ Fasteners
  • Spine Fin™ Outdoor Coil
  • DuraTuff™ Rust-proof Basepan
  • Sound Insulator on Compressor for Quiet Operation
Backed by Trane's industry leading-limited warranty
  • Ten-Year Limited Warranty on compressors and outdoor coil.
  • Five-Year Limited Warranty on internal functional parts.
  • Optional Extended Warranties available. Extended Warranties cover labor, refrigerant and other costs not covered by Manufacturer's Limited Warranty.
  • Ask your dealer for full warranty information at time of purchase.
  • Warranties are for residential use only.
XR13 HEAT PUMP (R-22 Refrigerant)
Model More Info Cooling Capacity (BTUH) More Info Nominal Tons More Info Height
(in.)
More Info Width
(in.)
More Info Depth
(in.)
2TWR3018A 18,000 1.5 33 29 26
2TWR3024A 24,000 2.0 33 29 26
2TWR3030A 30,000 2.5 37 33 30
2TWR3036A 36,000 3.0 37 37 34
2TWR3042A 42,000 3.5 41 37 34
2TWR3048A 48,000 4.0 41 37 34
2TWR3060A 60,000 5.0 41 37 34
XR13 HEAT PUMP (R410A Refrigerant)
Model More Info Cooling Capacity (BTUH) More Info Nominal Tons More Info Height
(in.)
More Info Width
(in.)
More Info Depth
(in.)
4TWR3018A 18,000 1.5 29 33 30
4TWR3024A 24,000 2.0 29 33 30
4TWR3030A 30,000 2.5 37 33 30
4TWR3036A 36,000 3.0 37 37 34
4TWR3042A 42,000 3.5 37 37 34
4TWR3048A 48,000 4.0 41 37 34
4TWR3060A 60,000 5.0 41 37 34
*Federal government guidelines for manufacturing have been raised to a minimum rating of 13 SEER. Consumers may still purchase remaining 10 SEER items that dealers have in stock.

Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.
Your feedback matters
Your comfort is our #1 priority. Tell us how we can serve you better.
Take our Web site survey
Find Your Ideal System
Use the Trane System Customizer to choose a system based on your unique comfort requirements
Learn more
An in-depth look at heat pumps
Get more information on choosing the right heat pump for your home.
Guide to heat pumps
Purchasing and financing options
See how you can work with your dealer to make your next home comfort unit a Trane.
Purchasing and financing
Why choose Trane?
Learn how quality makes all the difference for your family's total home comfort.
Clean Air is Trane Air™
The True Trane
Difference
DID YOU KNOW?
Did You Know
dyk_take_the_quiz_button.gif
See how TRANE
CleanEffects™ works
Trane Residential is a leading global provider of indoor comfort systems. Trane’s offerings include energy-efficient cooling and heating solutions for homes, air conditioners, heat pumps, furnaces, air humidifiers, thermostats, parts and service.
© 2008 Trane Inc.  All rights reserved