Trane
Find a dealer   Make a dealer appointment
 
Products Menu
arrowIntroduction
arrowAir Conditioners
arrowHeat Pumps
arrowAir Cleaners
arrowThermostats
arrowFurnaces & Coils
arrowCompare Furnaces
arrowXC Three-Stage Variable Speed
arrowXV Two-Stage Variable Speed
arrowXL Two-Stage
arrowXT Single-Stage
arrowXR Single-Stage
arrowXR90
arrowXR80
arrowXB Single-Stage
arrowOil Furnaces
arrowStandard and High Efficiency Comfort Coils
arrowGuide to Gas Furnaces
arrowAir Handlers
arrowHumidifiers
arrowCommunicating Systems
arrowPackaged Units
arrowBoilers
arrowFrequently Asked Questions
arrowGlossary
print this page
XR Single Stage
Unbeatable comfort, unmatched quality
TRANE XR90
Efficient, single-stage performance
XR90

Compare this product with others
Take a look inside the XR90
Learn how to get the right manual from your dealer
TRANE XR90 features:

Efficient performance
The XR90 features a 91%+ AFUE rating.

Durable construction
Materials for all components are tested again and again for long-lasting performance and reliability.

Better indoor air
Add a Trane Air Cleaner to your system for filtering that removes more dust, pollen and other irritants throughout your entire home for a cleaner, healthier, more comfortable home.


ENERGY STAR
TRANE XR90 specifics
Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XR90 includes:
  • 40" High Cabinet, 28" Depth Means It Fits Almost Anywhere
  • Four-Speed Blower Motor
  • Convertible to Horizontal
  • Self-Diagnostic Microelectronic Controller
  • Durable Adaptive Silicon Nitride Hot Surface Igniter
  • Multiport, In-shot Burners
  • One-Piece Heat Exchanger with No Welds
  • Sealed Combustion – 100% Outside Combustion Air Option
  • Prepainted Galvanized Steel Cabinet
  • Upflow Models Have Hinged Blower Doors, and Easy-Open Door Latches
  • AL29-4C™ Stainless Steel Secondary Heat Exchanger
  • Enclosed Burner Box
  • Insulated Heavy Steel Cabinet
Backed by Trane's industry-leading limited warranty
  • Lifetime Limited Warranty on heat exchangers.
  • Five-Year Limited Warranty on internal functional parts.
  • If your XR90 Gas Furnace is installed at the same time as a new Trane XLi Outdoor Condensing Unit, it will be covered for 10 years on Internal Functional Parts as part of the Outdoor Unit System.
  • Optional Extended Warranties available. Extended warranties cover labor, refrigerant and other costs not covered by Manufacturer's Limited Warranty, so you are covered for all parts and labor for the lifetime of the warranties.
  • Ask your dealer for full warranty information at time of purchase.
XR90 GAS FURNACE (Upflow/Horizontal)
Model More Info Height
(in.)
More Info Width
(in.)
More Info Depth
(in.)
More Info Nominal Capacity Output*
(BTUH)
More Info ICS**
AFUE
TUX1B040A9241A 40 17.5 28 38,000 92.1
TUX1B060A9361A 40 17.5 28 56,000 92.1
TUX1B080A9421A 40 17.5 28 74,000 92.1
TUX1C080A9601A 40 21.0 28 76,000 92.1
TUX1C100A9481A 40 21.0 28 94,000 92.1
TUX1D100A9601A 40 24.5 28 93,000 92.1
TUX1D120A9601A 40 24.5 28 113,000 92.1
XR90 GAS FURNACE (Downflow/Horizontal)
Model More Info Height
(in.)
More Info Width
(in.)
More Info Depth
(in.)
More Info Nominal Capacity Output*
(BTUH)
More Info ICS**
AFUE
TDX1B040A9241A 40 17.5 28 38,000 91.0
TDX1B060A9361A 40 17.5 28 56,000 91.0
TDX1B080A9421A 40 17.5 28 74,000 91.0
TDX1C100A9481A 40 21.0 28 94,000 91.0
TDX1D120A9601A 40 24.5 28 112,000 91.0

*Other capacities are possible with a nozzle change. Ask your dealer for additional information.

**Isolated Combustion System
Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.
Your feedback matters
Your comfort is our #1 priority. Tell us how we can serve you better.
Take our Web site survey
Find Your Ideal System
Use the Trane System Customizer to choose a system based on your unique comfort requirements
Learn more
An in-depth look at gas furnaces
Get more information on choosing the right furnace for your home.
Guide to gas furnaces
Purchasing and financing options
See how you can work with your dealer to make your next home comfort unit a Trane.
Purchasing and financing
Why choose Trane?
Learn how quality makes all the difference for your family's total home comfort.
Clean Air is Trane Air™
The True Trane
Difference
DID YOU KNOW?
Did You Know
dyk_take_the_quiz_button.gif
See how TRANE
CleanEffects™ works
Trane Residential is a leading global provider of indoor comfort systems. Trane’s offerings include energy-efficient cooling and heating solutions for homes, air conditioners, heat pumps, furnaces, air humidifiers, thermostats, parts and service.
© 2008 Trane Inc.  All rights reserved