XR13m Packaged Air Conditioning
Made for durable, quiet performance
The durability-tested XR13m is constructed to complement your home, while working quietly to keep your family cool and comfortable.
-
Trane
XR13m
features
Efficient Performance
The XR13m’s SEER (Seasonal Energy Efficiency Ratio) rating of 13.00 makes it a good solution for home comfort and energy efficiency.
Durable construction
The rugged, flexible design is made for long-lasting performance and allows for both rooftop and ground-level placement.
Quiet operation
Trane Climatuff™ Compressor provides consistent, quiet performance for maximum comfort.
-
Trane
XR13m
specifics
Every Trane Packaged Unit is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XR13m includes:
- Heavy gauge steel coil guard
- Baked on powder paint finish over a galvanized steel cabinet
- Climatuff™ Compressor for reliable operation
- Ideal for manufactured housing
-
XR13m packaged air conditioner models
Model Nominal Tons SEER Height (in.) Width (in.) Depth (in.) TCK024B100A 2.0 13.00 31 32 44 TCK030B100A 2.5 13.00 31 32 44 TCK036B100A 3.0 13.00 31 32 44 TCK042B100A 3.5 13.00 31 32 44
-
Trane 5-year limited warranty details
Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:
- 5-year Limited Warranty on Compressor.
- 5-year Limited Warranty on Condenser Coil.
- 5-year Limited Warranty on internal functional parts.
- Optional Extended Warranties available. Extended warranties cover labor and other costs not covered by Manufacturer’s Limited Warranty.
- Ask your dealer for full warranty information at time of purchase.
- Warranties are for residential use only.
Legal:
As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.
Links
Save on your system this spring
36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*




Search for a Trane Comfort Specialist dealer in your area. 
