XR13h Packaged Air Conditioner
Cool, reliable comfort for your home
You don’t have to tolerate long hot summers. The XR13h works efficiently and quietly to keep your home cool and comfortable.
-
Trane
XR13h
features
Efficient Performance
With a rating of up to 13.75 SEER, the XR13h is an energy-efficient choice for home cooling.
Flexible design
Adaptable design lets you choose either rooftop or ground-level installation.
Quiet operation
An enhanced fan system allows for quiet operation and high efficency.
-
Trane
XR13h
specifics
Every Trane Packaged Unit is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XR13h includes:
- Heavy gauge steel coil guard
- Baked on powder paint finish over a galvanized steel cabinet
- Climatuff™ Compressor for reliable operation
-
XR13h packaged air conditioner models
Model Nominal Tons SEER Height (in.) Width (in.) Depth (in.) TCH024C100A 2.0 13.00 30 32 44 TCH030C100A 2.5 13.00 30 32 44 TCH036C100A 3 13.00 30 32 44 TCH042C100A 3.5 13.00 30 32 44 TCH048F100A 4 13.75 33 45 58 TCH060F100A 5 13.00 33 45 58
-
Trane 5-year limited warranty details
Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:
- 5-year Limited Warranty on Compressor.
- 5-year Limited Warranty on Condenser Coil.
- 5-year Limited Warranty on internal functional parts.
- Optional Extended Warranties available. Extended warranties cover labor and other costs not covered by Manufacturer’s Limited Warranty.
- Warranties are for residential use only.
- Ask your dealer for full warranty information at time of purchase.
Legal:
As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.
Links
Save on your system this spring
36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*




Search for a Trane Comfort Specialist dealer in your area. 
