XL16c Packaged Heat Pumps
An intelligent investment in comfort
The XL16c delivers reliability, energy efficiency and quiet operation—all in one updated, attractive cabinet.
-
Trane
XL16c packaged heat pump
features
Efficient performance
The Trane XL16c offers up to 16.00 SEER and 9.00 HSPF and is Energy Star qualified.
Year-round durability
Exclusive components like the Climatuff two-stage compressor, the all-aluminum Spine Fin™ coil, Weather Beater™ top, and the variable-speed blower motor with Comfort R™ will deliver the sustained performance you expect year after year.
Quiet Operation
Ultra quiet operation delivers comfort without disrupting your home environment.
-
Trane
XL16c packaged heat pump
specifics
Every Trane Packaged Unit is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL16c packaged heat pump includes:
- Climatuff two-stage compressor delivers superior reliability
- State-of-the-art fan system
- Variable-speed blower motor
- Ultra-quiet operation
- Heavy gauge, two-tone powder-painted cabinet
- Increased dehumidification with Comfort-R™
- Advance airflow system featuring the Vortica blower for quiet and efficient operation
- Functional louvers with rounded corner guards for added safety
- All-aluminum Spine Fin coil provides enhanced airflow
- Durable Weather-Beater Top shrugs off the elements year after year
- Electronic Demand Defrost
- Optional electric heater kit
-
XL16c packaged heat pump models
Model Nominal Tons SEER HSPF Sound Rating(dB) Height (in.) Width (in.) Depth (in.) 4WCZ6036* 3.0 16.0 9.0 70 38 51 43 4WCZ6048* 4.0 16.0 9.0 71 42 61 46 4WCZ6060* 5.0 15.2 8.6 73 42 61 46 *Also available in 3-Phase
-
Trane XL16c Heat Pump limited warranty details
Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:
- 12 Year limited warranty on compressor
- 10 Year limited warranty on coil
- 10 Year limited warranty on internal functional parts
- If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
- Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
- Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.
Legal:
Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.
As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.
Links
Save on your system this spring
36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*






Search for a Trane Comfort Specialist dealer in your area. 
