XL13c Gas Electric
Packaged Heating & Cooling Unit
Ultra-reliable performance and quiet operation
Not only is the Trane XL13c built to perform, its almost silent operation will help make your home a haven of comfort and relaxation.
-
Trane
XL13c
features
Attractive design
Architecturally integrated design complements the beauty of your home.
Year-round durability
Exclusive components like the stainless steel heating, Spine Fin™ coil, Weather Beater Top, and the Vortica™ Blower will deliver the sustained performance you expect season after season.
Quiet operation
Ultra-quiet operation delivers comfort without disrupting your home environment.
-
Trane
XL13c
specifics
Every Trane Packaged Unit is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL13c includes:
- Ultra-quiet operation
- All stainless steel heating system
- Safety cabinet
- Convertible to either horizontal or vertical airflow
- Safe and reliable spark ignition system
- State-of-the-art airflow system featuring the Vortica™ Blower for quiet and efficient operation
-
XL13c packaged gas electric models (R-410A refrigerant)
Model Nominal Tons SEER AFUE Height (in.) Width (in.) Depth (in.) 4YCX3018 1.5 13.00 80 36 51 43 4YCX3036* 3 13.00 80 36 51 43 4YCX3048* 4 13.00 80 38 61 46 4YCX3060* 5 13.20 80 39 61 46 *Also available in 3-Phase
-
XL13c packaged gas electric models (R-22 refrigerant)
Model Nominal Tons SEER AFUE Height (in.) Width (in.) Depth (in.) 2YCX3024 2 13.00 80 36 51 43 2YCX3030 2.5 13.00 80 36 51 43 2YCX3036 3 13.00 80 36 51 43 2YCX3042 3.5 13.00 80 38 61 46 2YCX3048 4 13.00 80 38 61 46 2YCX3060 5 13.20 80 39 61 46
-
Trane XL13c Gas Electric limited warranty details
Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:
- 20 Year limited warranty on heat exchanger
- 10 Year limited warranty on compressor
- 10 Year limited warranty on coil
- 5 Year limited warranty on internal functional parts
- If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
- Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
- Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.
Legal:
Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.
As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.
Links
Save on your system this spring
36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*





Search for a Trane Comfort Specialist dealer in your area. 
