XT80 Furnaces

Single Stage Heating

Dependable warmth for your home


A Trane furnace is built to last. Winter after winter, the XT80 will keep your home warm with a blower motor designed for consistent airflow. That’s why you can expect consistent comfort for your family.

  • Trane XT80 features
    Efficient performance
    The XT80 is rated with up to 80% AFUE, annual fuel utilization efficiency.

    Comfortable, even heating
    High-efficiency blower motor provides a consistent flow of warm, comfortable air, while operating quietly and efficiently.

    Durable construction
    Materials for all components are tested again and again for long-lasting performance and reliability.

    Cleaner, healthier indoor air
    Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.

  • Trane XT80 specifics

    Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XT80 includes:

    • High-efficiency blower motor
    • Convertible to horizontal
    • Self-diagnostic microelectronic controller
    • Durable adaptive silicon Nitride hot surface igniter
    • Multi-port,in-shot burners
    • One-Piece Heat Exchanger with No Welds
    • Prepainted galvanized steel cabinet
    • Upflow models have hinged blower doors, easy-open door latches, and spring-loaded filter rack
    • Insulated heavy steel cabinet


  • XT80 high-efficiency upflow/horizontal left furnace models
    ModelHeight (in.)Width (in.)Depth (in.)Cooling CFM (Nom. Tons)ICS* AFUE
    TUD1A040A9H21B4014.5282.080
    TUD1B060A9H31B4017.5283.080
    TUD1B080A9H31B4017.5283.080
    TUD1C080A9H41B4021.0284.080
    TUD1B100A9H31B4017.5283.080
    TUD1C100A9H51B4021.0285.080
    TUD1D120A9H51B4024.5285.080
    TUD1D140A9H51B4024.5285.080


  • XT80 high-efficiency downflow/horizontal right furnace models
    ModelHeight (in.)Width (in.)Depth (in.)Cooling CFM (Nom. Tons)ICS* AFUE
    TDD1B060A9H31B4017.5283.080.0
    TDD1B080A9H31B4017.5283.080.0
    TDD1C100A9H51B4021285.080.0
    TDD1D120A9H51B4024.5285.080.0


  • Trane XT80 limited warranty details

    Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:

    • 20 Year limited warranty on heat exchanger
    • 5 Year limited warranty on internal functional parts
    • The Functional Parts Limited Warranty is 10 years on the indoor gas furnace, coil, and thermostat when installed as part of a complete XLi or XR comfort system. An XLi or XR comfort system includes an AHRI certified matching Trane outdoor XLi or XR unit, indoor unit and thermostat installed at the same time.
    • If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
    • Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
    • Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.





Legal:

*Isolated Combustion System

Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.



SpringPromo2010

Save on your system this spring

36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*