XL80 Gas Furnaces

Two Stage Heating

Gentle, even heating for consistent comfort


No matter what the temperature outside, the XL80 is designed to provide a consistent, predictable flow of warm air to keep your family comfortable all winter long.

  • Trane XL80 features
    Efficient performance
    The XL80 performs at 80% efficiency.

    Flexible heating
    Two-stage heating helps prevent temperature swings.

    Durable construction
    Materials for all components are tested again and again for long-lasting performance and reliability.

    Cleaner, healthier indoor air
    Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.

  • Trane XL80 specifics

    Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL80 includes:

    • Four-Speed blower motor
    • Two-stage gas heat
    • 40" high cabinet, 28" depth means it fits almost anywhere
    • Convertible to horizontal
    • Microelectronic controller
    • Heavy steel cabinet
    • Durable adaptive silicon Nitride hot surface igniter
    • Multi-port,in-shot burners
    • One-Piece Heat Exchanger
    • Prepainted galvanized steel cabinet
    • Washable filter
    • Upflow models have hinged blower doors, easy-open door latches, and spring-loaded filter rack
    • Insulated cabinet


  • XL80 2-stage upflow/horizontal furnace models
    ModelHeight (in.)Width (in.)Depth (in.)Nominal Capacity Output (BTUH) Stage1/Stage2ICS* AFUE
    TUD2A040A9242A4014.52820,800 / 32,00080
    TUD2A060A9362A4014.52831,200 / 47,00080
    TUD2B060A9362A4017.52831,200 / 47,00080
    TUD2B080A9362A4017.52841,600 / 63,00080
    TUD2B080A9482A4017.52841,600 / 63,00080
    TUD2B100A9362A4017.52852,000 / 79,00080
    TUD2C100A9482A4021.02852,000 / 79,00080
    TUD2C100A9602A4021.02852,000 / 80,00080
    TUD2D100A9602A4024.52852,000 / 80,00080
    TUD2C120A9542A4021.02862,400 / 95,00080
    TUD2D120A9602A4024.52862,400 / 95,00080
    TUD2D140A9602A4024.52872,800 / 112,00080


  • XL80 2-stage downflow/horizontal furnace models
    ModelHeight (in.)Width (in.)Depth (in.)Nominal Capacity Output (BTUH) Stage1/Stage2ICS* AFUE
    TDD2A040A9242A4014.52820,800 / 32,00080
    TDD2A060A9362A4014.52831,200 / 47,00080
    TDD2B060A9362A4017.52831,200 / 48,00080
    TDD2B080A9362A4017.52841,600 / 64,00080
    TDD2B100A9482A4017.52852,000 / 79,00080
    TDD2C100A9482A4021.02852,000 / 79,00080
    TDD2C100A9602A4021.02852,000 / 79,00080
    TDD2D120A9602A4024.52862,400 / 94,00080
    TDD2D140A9602A4024.52872,800/112,00080


  • Trane XL80 limited warranty details

    Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:

    • 20 Year limited warranty on heat exchanger
    • 5 Year limited warranty on internal functional parts
    • The Functional Parts Limited Warranty is 10 years on the indoor gas furnace, coil, and thermostat when installed as part of a complete XLi or XR comfort system. An XLi or XR comfort system includes an AHRI certified matching Trane outdoor XLi or XR unit, indoor unit and thermostat installed at the same time.
    • If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
    • Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
    • Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.





Legal:

*Isolated Combustion System

Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.



SpringPromo2010

Save on your system this spring

36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*