XR85 Oil Fired Boiler

Energy efficient warmth you can depend on


Precision engineering and rigorous testing have made the XR85 one of the most reliable and energy efficient oil-fired boilers out there, providing gentle warmth and quiet operation all winter long.

  • Trane XR85 features
    Efficient performance
    The XR85 is energy star qualified and rated with up to 86.7% AFUE (annual fuel utilization efficiency).

    Comfortable, even heating
    Designed for long term efficiency and quiet comfort with a resilient, heavy insulated 3-pass heat exchanger.

    Durable construction
    Materials for all components are tested again and again for long-lasting performance and durability.

  • Trane XR85 specifics

    Every Trane Boiler is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XR85 includes:

    • 3-pass cast iron heat exchanger
    • Quiet operation
    • Customized Riello Oil Burner accessory
    • Convertible swing door providing easy access to heat exchanger
    • 3” Insulation Blanket, which limits operating sound and saves energy
    • Encased controls with powder-painted boiler jacket
    • Easy-to-read temperature and pressure gauges
    • Adjustable supply-water thermostat
    • Power disconnect switch
    • Corrosion-resistant brass boiler drain
    • Industry-leading warranties


  • XR85 Oil-fired boiler models
    ModelAFUEInput BTUHHeat Capacity (BTUH)Height (in.)Width (in.)Depth (in.)
    TPFWF071A93AB85.571,00061,00033.519.717.0
    TPFWF099A94AB85.799,00086,00033.519.720.9
    TPFWF132A95AB85.9132,000115,00033.519.724.9
    TPFWF164A96AB86.1164,000143,00033.519.728.8
    TPFWF201A97AB86.3201,000176,00033.519.732.8
    TPFWF242A98AB86.5242,000212,00033.519.736.7
    TPFWF286A99AB86.7286,000252,00033.519.740.6


  • Trane lifetime limited warranty details
    • Lifetime Limited Warranty on heat exchanger.
    • Five-Year Limited Warranty on internal functional parts.
    • Optional Extended Warranties available. Extended warranties cover labor, and other costs not covered by Manufacturer’s Limited Warranty.
    • Ask your dealer for full warranty information at time of purchase.
    • Warranties apply to residential use only.



XR85

* Shown with Riello Burner Accessory

Take a look inside

Go to Dealers


Legal:

Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.