XR80 Gas Fired Boiler
Energy efficient warmth you can depend on
Comfort costs less with the energy efficient XR80. Offering improved fuel economy and long-lasting performance, the XR80 keeps your home warm throughout the coldest months.
-
Trane
XR80
features
Efficient performance
The XR80 is rated with up to 84.3% AFUE (annual fuel utilization efficiency).
Comfortable, even heating
Designed for long term efficiency and quiet comfort with a resilient cast iron heat exchanger and efficient stainless steel tubular burner.
Durable construction
Materials for all components are tested again and again for long-lasting performance and durability.
-
Trane
XR80
specifics
Every Trane Boiler is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XR80 includes:
- Cast iron heat exchanger
- Quiet operation
- High-efficiency stainless steel tubular burner
- Electronic ignition control and gas valve
- Flip-up control panel cover with encased controls
- Durable powder-painted boiler jacket
- Easy-to-read temperature and pressure gauges
- Adjustable supply-water thermostat
- Power disconnect switch
- Corrosion-resistant brass boiler drain
- Induced draft fan
- Industry-leading warranties
-
XR80 Gas-fired direct vent boiler models
Model AFUE Input BTUH Heat Capacity (BTUH) Height (in.) Width (in.) Depth (in.) TGRWF130A94A0 84.3 130,000 110,000 33.5 19.7 24.2
-
Trane lifetime limited warranty details
- Lifetime Limited Warranty on heat exchanger.
- Five-Year Limited Warranty on internal functional parts.
- Optional Extended Warranties available. Extended warranties cover labor, and other costs not covered by Manufacturer’s Limited Warranty.
- Ask your dealer for full warranty information at time of purchase.
- Warranties apply to residential use only.
Legal:
Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.
As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.
Links
Save on your system this spring
36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*





Search for a Trane Comfort Specialist dealer in your area. 
