XB80 Gas Fired Boiler

Energy efficient warmth you can depend on


Designed for improved fuel-economy, quiet operation and long life, the XB80 delivers consistent warmth that is comfortable for your home and easy on your budget.

  • Trane XB80 features
    Efficient performance
    The XB80 is rated with up to 83.6% AFUE (annual fuel utilization efficiency).

    Comfortable, even heating
    Designed for long term efficiency and quiet comfort with a resilient cast iron heat exchanger and efficient stainless steel tubular burner.

    Durable construction
    Materials for all components are tested again and again for long-lasting performance and durability.

  • Trane XB80 specifics

    Every Trane Boiler is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XB80 includes:

    • Cast iron heat exchanger
    • Quiet operation
    • High-efficiency stainless steel tubular burner
    • Electronic ignition control and gas valve
    • Flip-up control panel cover with encased controls
    • Durable powder-painted boiler jacket
    • Easy-to-read temperature and pressure gauges
    • Adjustable supply-water thermostat
    • Power disconnect switch
    • Corrosion-resistant brass boiler drain
    • Automatic vent damper
    • Industry-leading warranties


  • XB80 Gas-fired natural draft boiler models
    ModelAFUEInput BTUHHeat Capacity (BTUH)Height (in.)Width (in.)Depth (in.)
    TGBWF090A93AV83.690,00076,00033.515.824.2
    TGBWF130A94AV83.5130,000111,00033.519.724.2
    TGBWF173A95AV83.4173,000145,00033.519.724.2
    TGBWF215A96AV83.3215,000 180,00033.523.624.2


  • Trane lifetime limited warranty details
    • Lifetime Limited Warranty on heat exchanger.
    • Five-Year Limited Warranty on internal functional parts.
    • Optional Extended Warranties available. Extended warranties cover labor, and other costs not covered by Manufacturer’s Limited Warranty.
    • Ask your dealer for full warranty information at time of purchase.
    • Warranties apply to residential use only.





Legal:

Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.