Trane
Find a dealer   Make a dealer appointment
 
Products Menu
arrowIntroduction
arrowAir Conditioners
arrowHeat Pumps
arrowAir Cleaners
arrowThermostats
arrowFurnaces & Coils
arrowAir Handlers
arrowCompare Air Handlers
arrowVariable-Speed Convertible
arrow6-way Convertible
arrow2-way Convertible
arrowCompact Air Handlers
arrowHumidifiers
arrowCommunicating Systems
arrowPackaged Units
arrowBoilers
arrowFrequently Asked Questions
arrowGlossary
print this page
2-Way Convertible Air Handlers
Reliable and priced for value
TRANE 2TGB
Reliable and priced for value
2TGB

Compare this product with others
Take a look inside the 2TGB
Learn how to get the right manual from your dealer
TRANE 2TGB features:

3-speed blower
Selectable to meet specific heating and cooling needs.

Easy-access filter doors
Standard off-the-shelf filters located behind one easy to remove door for quick and convenient filter change.

Fully gasketed doors
Reduces overall sound and air leaks for quiet more efficient operation.


TRANE 2TGB specifics
Every Trane air handler is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The 2TGB includes:
  • 3-speed blower motor
  • Compact design only 21” deep
  • No leak composite base pan
  • Insulated, galvanized heavy steel cabinet
Backed by Trane's industry-leading limited warranty
  • 5-year Limited Warranty on internal functional parts.
  • Optional Extended Warranties available. Extended warranties cover labor, refrigerant and other costs not covered by Manufacturer’s Limited Warranty, so you are covered for all parts and labor for the lifetime of the warranties.
  • Ask your dealer for full warranty information at time of purchase.
2TGB Air Handlers
Model More Info Nominal Cooling
Capacity (BTUH)
More Info Nominal Tons More Info Height
(in.)
More Info Width
(in.)
More Info Depth
(in.)
2TGB3F18A1000A 18,000 1.5 45.7 18 21
2TGB3F25A1000A 24,000 2 45.7 18 21
2TGB3F30A1000A 30,000 2.5 52 18 21
2TGB3F36A1000A 36,000 3 52 18.0 21
2TGB3F42A1000A 42,000 3.5 48.25 23.5 21
2TGB3F48A1000A 48,000 4 57.25 23.5 21
Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.
Your feedback matters
Your comfort is our #1 priority. Tell us how we can serve you better.
Take our Web site survey
Find Your Ideal System
Use the Trane System Customizer to choose a system based on your unique comfort requirements
Learn more
Purchasing and financing options
See how you can work with your dealer to make your next home comfort unit a Trane.
Purchasing and financing
Why choose Trane?
Learn how quality makes all the difference for your family's total home comfort.
Clean Air is Trane Air™
The True Trane
Difference
DID YOU KNOW?
Did You Know
dyk_take_the_quiz_button.gif
See how TRANE
CleanEffects™ works
Trane Residential is a leading global provider of indoor comfort systems. Trane’s offerings include energy-efficient cooling and heating solutions for homes, air conditioners, heat pumps, furnaces, air humidifiers, thermostats, parts and service.
© 2008 Trane Inc.  All rights reserved