Trane
Find a dealer   Make a dealer appointment
 
Products Menu
arrowIntroduction
arrowAir Conditioners
arrowHeat Pumps
arrowAir Cleaners
arrowThermostats
arrowFurnaces & Coils
arrowAir Handlers
arrowCompare Air Handlers
arrowVariable-Speed Convertible
arrow6-way Convertible
arrow2-way Convertible
arrowCompact Air Handlers
arrow2/4TFE
arrow2TFB-B
arrowHumidifiers
arrowCommunicating Systems
arrowPackaged Units
arrowBoilers
arrowFrequently Asked Questions
arrowGlossary
print this page
Compact Air Handlers
Quiet. Clean. Comfortable.
TRANE 2TFB-B
Small size, big comfort
2TFB-B

Compare this product with others
Take a look inside the 2TFB-B
Learn how to get the right manual from your dealer
TRANE 2TFB-B features:

A perfect fit
The smaller size means more options for where your unit will fit and work best.

Air-Tite™ construction
Special insulation, door gaskets and thermal seals effectively seal in conditioned air, increasing efficiency and reducing your heating and cooling costs.

Easy maintenance
Accessible filters and drain pan make upkeep simple.

Long-term performance
A galvanized steel cabinet resists corrosion.


TRANE 2TFB-B specifics
Every Trane air handler is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The 2TFB-B includes:
  • Easy Fit Compact Air-Tite™ cabinet– only 37-39 inches tall
  • Easy Access Control Box and Filter Doors
  • Composite, No-Leak, Rust-Resistant Drain Pan
  • Easy-Clean Coil and Drain Pan
  • Corrosion-Resistant Finish
  • Insulated Cabinet
  • Extra-Large Coil Surface
  • Fully Gasketed Door
Backed by Trane's first rate limited warranty
  • Limited Warranty: Five-Year Limited Warranty on internal functional parts.
  • When a Trane air handler is installed with a Trane XL or XLi outdoor unit as part of a complete system, the 10-year limited functional parts warranty applies to the air handler and thermostat as well as the outdoor XL(i) unit.
  • Ask your dealer for full warranty information at the time of purchase. Warranties apply for residential use only.
2TFB-B AIR HANDLERS
Model More Info Nominal Cooling
Capacity (BTUH)
More Info Nominal Tons More Info Height
(in.)
More Info Width
(in.)
More Info Depth
(in.)
2TFB3F18B1D05A 18,000 1.5 37 22 19.4
2TFB3F18B1D08A 18,000 1.5 37 22 19.4
2TFB3F18B1D10A 18,000 1.5 37 22 19.4
2TFB3F24B1D05A 24,000 2.0 39 22 19.4
2TFB3F24B1D08A 24,000 2.0 39 22 19.4
2TFB3F24B1D10A 24,000 2.0 39 22 19.4
2TFB3F30B1D05A 30,000 2.5 39 22 19.4
2TFB3F30B1D08A 30,000 2.5 39 22 19.4
2TFB3F30B1D10A 30,000 2.5 39 22 19.4
2TFB3F36B1D05A 36,000 3.0 39 22 19.4
2TFB3F36B1D08A 36,000 3.0 39 22 19.4
2TFB3F36B1D10A 36,000 3.0 39 22 19.4
As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.
Your feedback matters
Your comfort is our #1 priority. Tell us how we can serve you better.
Take our Web site survey
Find Your Ideal System
Use the Trane System Customizer to choose a system based on your unique comfort requirements
Learn more
Purchasing and financing options
See how you can work with your dealer to make your next home comfort unit a Trane.
Purchasing and financing
Why choose Trane?
Learn how quality makes all the difference for your family's total home comfort.
Clean Air is Trane Air™
The True Trane
Difference
DID YOU KNOW?
Did You Know
dyk_take_the_quiz_button.gif
See how TRANE
CleanEffects™ works
Trane Residential is a leading global provider of indoor comfort systems. Trane’s offerings include energy-efficient cooling and heating solutions for homes, air conditioners, heat pumps, furnaces, air humidifiers, thermostats, parts and service.
© 2008 Trane Inc.  All rights reserved