There are a variety of system configurations to choose from for
heating and cooling your home. Depending on which part of the country you live in,
and the construction of your house, some may be more appropriate for you and your
family than others.
The Two Main System Configurations
The most common configuration is called a split system, because
it requires both an outdoor unit and a unit inside your home. Typically, a split
system is composed of an air conditioner, furnace and coil, or a heat pump and air
handler. Or it may be a heat pump and furnace, or even an air conditioner and air
handler.
The opposite of a split system is a packaged unit. Instead of an outdoor unit and
an indoor unit, all system components are housed in a single cabinet.
Elements Of A System
Depending on your needs, your Trane system may contain one or
several of the following. Click on the listings for more information.