ne

Questions & Answers

Questions or Live Chat

How do I choose an air cleaner?

Think about how clean you want the air in your home. There are many air cleaners, but only Trane CleanEffects™ removes up to 99.98% of airborne allergens and particulates in your home.

Some Considerations on Choosing an Air Filter

In the spring or fall, most allergy symptoms are caused by pollen or mold spores, but other causes also play a part. In fact, up to 72 trillion allergens find their way into your home every day.

  • Mold spores can irritate the respiratory passages
  • Dander from pets can float in the air and cause reactions in sensitive family members
  • Dust mites can lurk in bedding, upholstery and almost any other soft material, generating irritating waste particles that can become airborne
  • Dust is the big culprit. The average home generates about 40 pounds of dust per year per 1,500 square feet of space
  • Homes are built more airtight than ever, trapping more allergens and irritants indoors

Related Questions

  1. 1 How clean is the air in my home?
  1. 2 What is Trane CleanEffects™?
  1. 3 What are particulates?

Have more Questions? Talk to an Expert.

Trane - Comfort Specialist
Expanded links