XL800 Digital Thermostat

Deluxe Programmable

Your comfort, optimized


Trane deluxe programmable thermostats put comfort in your control. Full of features, you can set it and forget it, or manage your home environment manually.

  • Trane XL800 features
    Flexible comfort control
    Set your thermostat for seven-day programming you can copy, 24-hour programming or manual operation.

    Reliable operation
    Will retain memory, has a real-time clock and changes for Daylight Savings Time.

    Memory capabilities
    Your programming function can be stored in permanent memory.

  • Trane XL800 specifics

    Every Trane Thermostat is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL800 Deluxe Programmable includes:

    • Bright back-lit display with interactive touch screen
    • Armchair programming with removable screen
    • Filter clean/replacement key
    • Programming functions stored in permanent memory
    • Manual or auto changeover
    • Minimum compressor runtime
    • 3 - 10 degrees F dead band between heating and cooling set points in the "auto" changeover mode
    • Conventional or adaptive intelligent recovery
    • Min and max heating range
    • Min and max cooling range
    • Daylight-Savings Time key
    • Programmable fan can be programmed in the "on", "auto" or “circulate” mode for each period
    • Vacation/leave program will hold vacation/leave temperature for up to 256 days
    • Five-minute time delay for compressor protection
    • Outdoor temperature display (as an optional accessory for the TAYSENS100A)
    • 5-year limited warranty


  • Deluxe programmable comfort control XL800 series models
    ModelDescription
    TCONT800single-stage heat (gas or electric) and cool
    TCONT802three-stage heat (gas or electric) and two-stage cool
    TCONT803three-stage heat (gas or electric) and two-stage cool and humidity sensor





Legal:

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.



SpringPromo2010

Save on your system this spring

36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*