XR13 14 SEER

XR13 14 SEER

Heat Pump

These energy-efficient heat pumps are extreme-weather tested and packed with innovative Trane technology. With the XR13 heat pump, heating and cooling is quieter and more affordable than other methods, and meet new federal regulations.

Find a dealer

Look for Savings & Offers in your area

Locate Energyguide Labels

Info

One size doesn't always fit all—and neither does pricing. Visit our pricing page to learn more.

Cost:
SEER (Cooling Efficiency): up to 14.50
HSPF (Heating Efficiency): up to 8.5

Total Warmth and Comfort

Efficient performance

The XR13’s SEER rating of up to 14.50 and HSPF of up to 8.50 give you the right mix of heating, cooling and energy efficiency, which may help lower your home energy costs.

Durable construction

Materials for all components are tested again and again for long-lasting performance and reliability.

Cleaner, healthier indoor air

Add Trane CleanEffects™ to your energy-efficient heat pump system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.


Quick Comparison

XR15

60 Cost
82.5 Efficiency

XR13

40 Cost
72.5 Efficiency

XB14

50.0 Cost
77.5 Efficiency

Every Trane Heat Pump is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XR13 14 SEER heat pump includes:

Climatuff® compressor

Galvanized-steel louvered panels

Baked-on powder paint

Corrosion-resistant Weatherguard™ fasteners

Spine Fin™ outdoor coil

DuraTuff™ rust-proof basepan

Sound insulator (on select models)


XR13 heat pump models (R-410A refrigerant)

Model Cooling Capacity (BTUH) Nominal Tons Height (in.) Width (in.) Depth (in.)
4TWR3018D 17,000 1.5 29 33 30
4TWR3024D 23,000 2.0 29 33 30
4TWR3030C 28,500 2.5 33 33 30
4TWR3036C 34,500 3.0 33 37 34
4TWR3042B 40,500 3.5 33 37 34
4TWR3048B 46,500 4.0 37 37 34
4TWR3060B 58,500 5.0 41 37 34

Trane XR13 Registered Limited Warranty Details

10 year limited warranty on compressor

10 year limited warranty on outdoor coil.

10 year limited warranty on internal functional parts.

If the product is not registered within 60 days of installation, Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Home System Warranty is available.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST

TRANE TRUCOMFORT

Close