XR80

XR80

Gas Furnace

The single-stage XR80 gas furnace is a good choice for those looking for solid heating. Tested, durable components help make sure your system is at optimum performance.

Find a dealer

Look for Savings & Offers in your area

Locate Energyguide Labels

Info

One size doesn't always fit all—and neither does pricing. Visit our pricing page to learn more.

Cost:
AFUE (Heating Efficiency): 80
Info

The energy savings mode automatically adjusts your thermostat to save both energy and money.

Energy Star:
No

Responsive, Reliable Comfort

Efficient performance

The XR80 gas furnace features up to 80 percent AFUE.

Durable construction

Materials for all components are tested again and again for long-lasting performance and reliability.

Cleaner, healthier indoor air

Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.


Quick Comparison

XT80

40 Cost
80 Efficiency

XR80

20 Cost
80 Efficiency

XB80

20 Cost
80 Efficiency

Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XR80 furnace includes:

Four-speed blower motor

Self-diagnostic microelectronic controller

Heavy steel cabinet

Durable silicon nitride hot surface igniter

Multi-port, in-shot burners

One-piece heat exchanger

Pre-painted galvanized steel cabinet

Upflow models have hinged blower doors and easy-open door latches

Insulated cabinet for quiet operation


XR80 upflow/horizontal furnace models

Model Height (in.) Width (in.) Depth (in.) Nominal Capacity Output (BTUH) AFUE
TUD1A040A9241A 40 14.5 28 32,000 80
TUD1A040A9301A 40 14.5 28 32,000 80
TUD1A060A9241A 40 14.5 28 47,000 80
TUD1A060A9361A 40 14.5 28 47,000 80
TUD1B060A9361A 40 17.5 28 47,000 80
TUD1B080A9241A 40 17.5 28 64,000 80
TUD1B080A9361A 40 17.5 28 63,000 80
TUD1B080A9481A 40 17.5 28 64,000 80
TUD1C080A9601A 40 21.0 28 64,000 80
TUD1B100A9361A 40 17.5 28 79,000 80
TUD1B100A9451A 40 17.5 28 80,000 80
TUD1C100A9481A 40 21.0 28 79,000 80
TUD1C100A9601A 40 21.0 28 79,000 80
TUD1D100A9721A 40 24.5 28 80,000 80
TUD1C120A9541A 40 21.0 28 96,000 80
TUD1D120A9601A 40 24.5 28 96,000 80
TUD1D140A9601A 40 24.5 28 111,000 80

XR80 downflow/horizontal furnace models

Model Height (in.) Width (in.) Depth (in.) Nominal Capacity Output (BTUH) AFUE
TDD1A060A9241A 40 14.5 28 48,000 80
TDD1A060A9361A 40 14.5 28 48,000 80
TDD1B060A9361A 40 17.5 28 48,000 80
TDD1B080A9361A 40 17.5 28 64,000 80
TDD1B080A9451A 40 17.5 28 64,000 80
TDD1B100A9451A 40 17.5 28 80,000 80
TDD1C100A9481A 40 21.0 28 80,000 80
TDD1C100A9541A 40 21.0 28 81,000 80
TDD1C120A9541A 40 21.0 28 96,000 80
TDD1D120A9601A 40 24.5 28 96,000 80
TDD1D140A9601A 40 24.5 28 113,000 80

Trane XR80 Registered Limited Warranty Details

20 year limited warranty on heat exchanger.

10-year limited warranty on internal functional parts.

If the product is not registered within 60 days of installation, Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Warranty is available.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST

TRANE TRUCOMFORT

Close