XC95m

XC95m

Gas Furnace

Communicating technology in a fully modulating furnace for the ultimate comfort and greater efficiency. The advanced ComfortLink™ II allows the XC95m to constantly calibrate itself for optimal performance year after year.

Find a dealer

Look for Savings & Offers in your area

Locate Energyguide Labels

Info

One size doesn't always fit all—and neither does pricing. Visit our pricing page to learn more.

Cost:
AFUE (Heating Efficiency): Up to 97.3% AFUE
Info

The energy savings mode automatically adjusts your thermostat to save both energy and money.

Energy Star:
Yes

Total Warmth and Comfort

Efficient performance

The XC95m is rated with up to 97.3% efficiency (AFUE) and select furnace models are Energy Star qualified.

ComfortLink™ II Communicating Capability

ComfortLink™ II communicating technology connects all of your key components so your system automatically charges, configures and calibrates for optimal performance through the lifetime of your products.

Comfortable, even heating

Variable-speed blower motor adjusts speed to provide a consistent flow of warm, comfortable air with quiet operation.

Cleaner, healthier indoor air

Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.


Quick Comparison

XC95m

100 Cost
100 Efficiency

XV95

95.00 Cost
95 Efficiency

XL95

80 Cost
80 Efficiency

Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XC95m includes:

ComfortLink™ II communicating capability

Communicating user interface

Variable-speed blower motor

Fully modulating gas heat furnace provides greater fuel efficiency and ultimate comfort control

Heavy gauge, two-tone powder-painted cabinet

Increased dehumidification with Comfort-R™

Durable silicon nitride hot surface igniter

Multi-port, in-shot burners

One-piece aluminized steel primary heat exchanger

24-volt fuse to protect controls

Insulated cabinet for quiet operation

Compatible with ERV, humidifier and air cleaner


XC95m modulating upflow/horizontal furnace models

Model Nominal Tons AFUE Height (in.) Width (in.) Depth (in.) Energy Star 4.0
TUHMB060ACV3VB 3 97.30 40 17.5 28 Yes
TUHMB080ACV3VB 3 96.70 40 17.5 28 Yes
TUHMC100ACV4VB 4 96.00 40 21 28
TUHMD120ACV5VB 5 95.00 40 24.5 28 Yes

XC95m modulating downflow/horizontal furmace models

Model Nominal Tons AFUE Height (in.) Width (in.) Depth (in.) Energy Star 4.0
TDHMB060BCV3VB 3 95.00 40 17.5 28 Yes
TDHMB080ACV3VB 3 96.00 40 17.5 28 Yes
TDHMC100ACV4VB 4 95.00 40 21 28
TDHMD120BCV5VB 5 96.00 40 24.5 28 Yes

Trane XC95m Registered Limited Warranty Details

Lifetime limited warranty on heat exchanger

10 year limited warranty on internal functional parts.

If the product is not registered within 60 days of installation, Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Home System Warranty is available.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST

TRANE TRUCOMFORT

Close