XB 4FWD

XB 4FWD

Home Air Handler

The XB 4FWD line of HVAC air handlers combines affordability and flexibility to work with the complete range of Trane heating and cooling products. So you get the reliability of Trane and the options to work within your specific system and budget.

Find a dealer

Look for Savings & Offers in your area

Locate Energyguide Labels

Info

One size doesn't always fit all—and neither does pricing. Visit our pricing page to learn more.

Cost:
Blower Speed: Multi
Comfort-R: No

Efficient Air for Every Home

Reliability

The all-aluminum coil found in our HVAC air handler unit is exponentially more durable than standard copper coils, which are susceptible to formicary corrosion. This ensures families stay comfortable indoors all year long, no matter what the weather outside.

Rust prevention

Every XB series home air handler comes with a no-rust polymer drain pan along with galvanized cabinet features to keep things running and looking good for a long time.

Matched options made right

The introduction of the XB series of HVAC air handlers allows more flexibility for addressing special applications for all of your heating and cooling needs. Whether your system requires the standard convertible air handler, a stud-mount upflow or a Furr-Down option, we can meet those needs while also providing the integrity of a complete matched system made to work flawlessly and efficiently year after year.


Quick Comparison

XB 4FWF

40 Cost

XB 4FWD

40 Cost

TAM8

Trane XB HVAC air handlers are built for specific needs and systems to provide you the most reliable comfort and efficiency, like only a Trane can. The XB 4FWD HVAC air handler unit includes:

Drop ceiling or Furr-Down application

All-aluminum coil

Non-bleed TXV

Optional electric heat

No-rust polymer drain pan

Double blower design

Easy service access


XB 4FWD Uncased Furr Down air handler models

Model Cooling Capacity (BTUH) Height (in.) Width (in.) Depth (in.)
4FWDA024A 24,000 10.25 37.25 22
4FWDA030A 30,000 10.25 43.25 22
4FWDA031A 30,000 10.25 43.25 22
4FWDA036A 36,000 10.25 49.25 22

Trane XB 4FWD Registered Limited Warranty Details

10-year Registered Limited Warranty on internal functional parts.

If the product is not registered within 60 days of installation, Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Warranty is available.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST

TRANE TRUCOMFORT

Close