XR16

XR16

Air Conditioner

The reliability you’ve come to expect from Trane and the energy efficiency you deserve. The XR16 offers up to a 18.00 SEER rating when matched with Trane variable speed furnaces, air handlers and Comfort Coils™.

Find a dealer

Look for Savings & Offers in your area

Locate Energyguide Labels

Info

One size doesn't always fit all—and neither does pricing. Visit our pricing page to learn more.

Cost:
Info

From ENERGY STAR® -qualified products to geothermal options, there are myriad ways for your HVAC system to be more energy and cost-efficient.

Efficiency (SEER):
up to 17.00
Info

The energy savings mode automatically adjusts your thermostat to save both energy and money.

Energy Star:
Yes

High Efficiency. Cool Air.

Efficient performance

The XR16 has a SEER rating of up to 18.00, making it an excellent choice for home comfort and for earning energy-efficiency tax credits.

Two-Stage cooling (On Select Models Only)

Two stages of cooling (and heating, if applicable) meet any outdoor climate conditions and prevent interior temperature swings.

Durable and economical

Increased efficiency may substantially lower your home cooling costs. Materials for all components are tested again and again for long-lasting performance and durability.

Cleaner, healthier indoor air

Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.


Quick Comparison

XR17

70.0 Cost
87.5 Efficiency

XR16

70.0 Cost
87.5 Efficiency

XR15

60 Cost
85 Efficiency

Every Trane air conditioner is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XR16 includes:

Two-Stage Climatuff® compressor (On Select Models Only)

Spine Fin™ outdoor coil

Upgraded fan motor

Full-Side louvered panels protect your investment

Corrosion-resistant Weatherguard™ fasteners

Unique DuraTuff™ non-corrosive base pan

Quick-Sess cabinet with full coil protection

Sound insulator on the compressor (select models)


Two-Stage XR16 air conditioner models (R-410A refrigerant)

Model Cooling Capacity (BTUH) Nominal Tons Height (in.) Width (in.) Depth (in.)
4TTR6024A 24,000 2 41 37 34
4TTR6036A 36,000 3 45 37 34
4TTR6048A 48,000 4 45 37 34
4TTR6060A 60,000 5 45 37 34

Single-stage XR16 air conditioner models

Model Cooling Capacity (BTUH) Nominal Tons Height (in.) Width (in.) Depth (in.)
4TTR6018B 18,000 1.5 29 33 30
4TTR6024B 24,000 2 29 33 30
4TTR6030B 30,000 2.5 33 37 34
4TTR6036B 36,000 3 37 37 34
4TTR6042B 42,000 3.5 41 37 34
4TTR6048B 48,000 4 45 37 34
4TTR6049B 48,000 4 45 37 34
4TTR6060B 60,000 5 45 37 34
*4TTR6061B 60,000 5 45 37 34

* Models with two-stage operation

Trane XR16 Registered Limited Warranty Details

10 Year limited warranty on compressor

10 Year limited warranty on outdoor coil

10 Year limited warranty on internal functional parts

If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Warranty is available. For more information, click here.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST

TRANE TRUCOMFORT

Close