XR13

XR13

Air Conditioner

Extreme-weather tested and packed with innovative Trane technology. The XR13 meets new federal regulations and cools your home quietly and affordably.

Find a dealer

Look for Savings & Offers in your area

Locate Energyguide Labels

Info

One size doesn't always fit all—and neither does pricing. Visit our pricing page to learn more.

Cost:
Info

From ENERGY STAR® -qualified products to geothermal options, there are myriad ways for your HVAC system to be more energy and cost-efficient.

Efficiency (SEER):
up to 14.50
Info

The energy savings mode automatically adjusts your thermostat to save both energy and money.

Energy Star:
Yes

Smart That’s Just As Cool

Efficient and economical performance

The XR13’s SEER rating of up to 14.50 gives you the right mix of cooling and energy efficiency, which may help lower your home cooling costs.

Durable construction

Materials for all components are tested again and again for long-lasting performance and reliability.

Cleaner, healthier indoor air

Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.


Quick Comparison

XR15

60 Cost
85 Efficiency

XR13

40 Cost
72.5 Efficiency

XB16

50.0 Cost
82.5 Efficiency

Every Trane air conditioner is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XR13 includes:

Climatuff® compressor

Spine Fin™ outdoor coil

Full-side louvered panels protect your investment

Baked-on powder paint resists rust

Unique DuraTuff™ non-corrosive basepan

Quick-Sess cabinet with full coil protection

Sound insulator (on select models)


XR13 air conditioner models (R-410A refrigerant)

Model Cooling Capacity (BTUH) Nominal Tons Height (in.) Width (in.) Depth (in.)
4TTR3018E 17,000 1.5 29 33 30
4TTR3024E 23,000 2.0 29 33 30
4TTR3030D 28,500 2.5 29 33 30
4TTR3036D 34,500 3.0 33 33 30
4TTR3042D 40,500 3.5 29 37 34
4TTR3048D 46,500 4.0 29 37 34
4TTR3060D 58,500 5.0 37 37 34

Trane XR13 Registered Limited Warranty Details

10 year limited warranty on compressor

10 year limited warranty on outdoor coil.

10 year limited warranty on internal functional parts.

If the product is not registered within 60 days of installation, Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Home System Warranty is available.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST

TRANE TRUCOMFORT

Close